
Aeroquip by Danfoss
375-190093-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
375-190093-32
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 302A, 2580, AE369, AE372-48, AE372, FC234 |
| Compatible tube OD | 2 in |
| Compliance(s) | MIL-F-24787/5, Group VIII, Type D |
| Drop dimension | 3.89 |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 2.44 in |
| Hex Size 2 | 2.44 in |
| Hose cut-off factor | 2.05 in |
| Hose dash size | -32 |
| Inside diameter | 1.39 in |
| Item type | Fitting Assembly |
| Packaged Weight | 4.25 lb |
| Product Height | 5.11 in |
| Product Length/Depth | 5.11 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 63.714 in³ |
| Product Weight | 3.25 lb |
| Product Width | 2.44 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190093 Series |