
Aeroquip by Danfoss
375-190109-1-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
375-190109-1-24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 2651 HOSE |
| Compatible tube OD | 1 in |
| Compliance(s) | MIL-F-24787/1, Group VIII, Type F, Class V |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.94 in |
| Hose cut-off factor | 1.47 in |
| Hose dash size | -16 |
| Inside diameter | 1.28 in |
| Item type | Fitting Assembly |
| Outside diameter | 4.25 in |
| Packaged Weight | 3.41 lb |
| Product Diameter | 4.25 in |
| Product Height | 4.25 in |
| Product Length/Depth | 2.92 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 52.743 in³ |
| Product Weight | 2.41 lb |
| Product Width | 4.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190109 Series |