
Aeroquip by Danfoss
375-190769-3-48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
375-190769-3-48
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 3 in |
| Drop dimension | 4 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose cut-off factor | 3.08 in |
| Hose dash size | -48 |
| Inside diameter | 2.5 in |
| Item type | Fitting Assembly |
| Product Height | 6.25 in |
| Product Length/Depth | 9.71 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 455.156 in³ |
| Product Width | 7.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 190769 Series |