
Danfoss
3750X12Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3750X12Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| Certification(s) | ASMESAE 130424ASA |
| End gender 1 | Female |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End Size 3 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| End Type 3 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Inside diameter (bore hole size) | .75 in |
| Item type | NPTF Female/NPTF Male/NPTF Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.47 in |
| Product Length/Depth | 2.54 in |
| Product material | Brass |
| Product Type | Male Run Tee |
| Product Volume | 2.158 in³ |
| Product Weight | .578 lb |
| Product Width | .578 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Thread Size 2 | 3/4-14 |
| Thread Size 3 | 3/4-14 |
| Trade Name | Pipe |
| Tube OD 1 | .89 in |
| Tube OD 2 | .75 in |
| Tube OD 3 | .89 in |
| UNSPSC | 40183100 |
| UPC | 725975711057 |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |