3770-20C43
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose, Thermoplastic hydraulic hose
Recommended replacement: 30CT-05-2-250BX
3770-20C43
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 50.8 mm |
| Burst pressure | 12200 Psi |
| Cover material | Polyester |
| Inside diameter | 9.5 mm |
| Outside diameter | 17.1 mm |
| Product Height | 17.1 mm |
| Product Weight | .36 kg |
| Product Width | 17.1 mm |
| Reinforcement material | Polyester |
| Tube material | Synthetic Rubber |
| Working pressure | 3050 Psi |