3770-20C56
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3770-20C56
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 50.8 mm | |
| Burst pressure | 12200 Psi | |
| Cover material | Polyester | |
| Inside diameter | 9.5 mm | |
| Outside diameter | 17.1 mm | |
| Product Height | 17.1 mm | |
| Product Weight | .36 kg | |
| Product Width | 17.1 mm | |
| Reinforcement material | Polyester | |
| Tube material | Synthetic Rubber | |
| Working pressure | 3050 Psi |