3770-21333
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3130-04-2-250BX
3770-21333
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Suitable for use with petrolium or synthetic base hydraulic fluids, and water base & fire resistant fluids | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -21 | |
| Product Length/Depth | 3000 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Polyester | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |