Synflex by Danfoss
3770-27A33
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3770-27A33
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics systems that may contact high voltage sources, aerial equipment, mobile machinery, hose retractors and sheave routings, rescue tools. | |
| Bend radius - min | 1.25 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 11000 Psi | |
| Color | Orange | |
| Construction | 2-ply braid | |
| Cover material | Thermoplastic | |
| Cover style | Perforated | |
| Dash size | -27 | |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .48 in | |
| Product Height | .48 in | |
| Product Length/Depth | 250 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Volume | 691.2 in³ | |
| Product Weight | 15 lb | |
| Product Width | .48 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | 3770 Series | |
| Tube material | Nylon | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |