Synflex by Danfoss
3790-14B91-0220
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3790-14B91-0220
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Industrial installation | |
| Bend radius - min | .79 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 9560 Psi | |
| Color | Black | |
| Cover material | Polyester | |
| Dash size | -14 | |
| Feature | Rigorous hose qualification ensures long hose service lifeAble to withstand high pressuresLong and continuous lengths | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .43 in | |
| Product Height | .19 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Subsea Oil and Gas Hose and Bundles | |
| Product Volume | .433 in³ | |
| Product Weight | .1 lb | |
| Product Width | .19 in | |
| Reinforcement material | Synthetic fiber | |
| Sub-brand | None | |
| Trade Name | 3790 Series | |
| Tube material | Polyester | |
| Tube wall thickness | .31 in | |
| Working pressure | 2390 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |