Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
379792
Control Piston Rod (DWNG - 379792)
379792
Where to buy
Export PDF
Tools
Add to comparison
379792
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.239
Product height mm
31.471
Product length in
3.646
Product length mm
92.608
Product material
CARBON STEEL
Carbon steel
Product width in
1.239
Product width mm
31.471