Synflex by Danfoss
37AL-03-250BXCL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
37AL-03-250BXCL
Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure hydraulic system with petroleum and water glycol base fluids |
| Bend radius - min | .75 in |
| Brand | Synflex by Danfoss |
| Burst pressure | 12000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Polyurethane |
| Dash size | -3 |
| Feature | Highly abrasion resistant coverPrevents absorption of most oils and fluids2X lighter than equivalent wire braided rubber hoses |
| Inside diameter | .19 in |
| Lay line style | Ink Transfer |
| Outside diameter | .42 in |
| Product Height | .42 in |
| Product Length/Depth | 250 ft |
| Product Type | Thermoplastic Hydraulic Hoses |
| Product Volume | 529.2 in³ |
| Product Weight | 4.8 lb |
| Product Width | .42 in |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | 37AL Series |
| Tube material | Synthetic Rubber |
| Working pressure | 3000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |