37AL-03005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose
Recommended replacement: 3TR7N-03-250BX
37AL-03005
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | .75 in |
| Certification(s) | SAE 100R7ANSI 92.2 |
| Color | Orange |
| Conditional temperature range | -65 to 212 F, -40 to 140 F with water based or fire-resistant fluids |
| Conductivity | Non-Conductive |
| Cover material | Polyurethane |
| Dash size | -3 |
| Inside diameter | .19 in |
| Outside diameter | .42 in |
| Product Height | .42 in |
| Product Length/Depth | 6000 in |
| Product Volume | 1058.4 in³ |
| Product Weight | 24 lb |
| Product Width | .42 in |
| Qualified hose fittings | 903, 90A, 902, 908 |
| Reinforcement material | Fiber |
| Tube material | Polyester |