37AL-04-050BX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-04-250BX
37AL-04-050BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.25 in | |
| Burst pressure | 11000 Psi | |
| Certification(s) | ANSI 92.2SAE 100R7 | |
| Color | Orange | |
| Conditional temperature range | -65 to 212 F, -40 to 140 F with water based or fire-resistant fluids | |
| Conductivity | Non-Conductive | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Outside diameter | .49 in | |
| Package form | Box | |
| Packaged Height | 8 in | |
| Packaged Length | 21 in | |
| Packaged Volume | 3528 in³ | |
| Packaged Weight | .06 lb | |
| Packaged Width | 21 in | |
| Product Height | .49 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 144.06 in³ | |
| Product Weight | 23.75 lb | |
| Product Width | .49 in | |
| Qualified hose fittings | 903, 90A, 902, 908 | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Tube wall thickness | .12 in | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |