37AL-04-4-250R
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-04-4-250R
37AL-04-4-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Suitable for use in pneumatic control installations | |
| Bend radius - min | 1.25 in | |
| Burst pressure | 11000 Psi | |
| Construction | 1 Ply Braid | |
| Inside diameter | .25 in | |
| Outside diameter | .485 in | |
| Product Height | .25 in | |
| Product Length/Depth | 250 ft | |
| Product Weight | 6 lb | |
| Product Width | .25 in | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |