Synflex by Danfoss
37AL-05-4-250R
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7N-05-250BC
37AL-05-4-250R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | High pressure hydraulic system with extreme | |
| Bend radius - min | 1.75 in | |
| Brand | Synflex by Danfoss | |
| Burst pressure | 10000 Psi | |
| Color | Orange | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyurethane | |
| Dash size | -5 | |
| Inside diameter | .31 in | |
| Outside diameter | .58 in | |
| Product Height | .31 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Thermoplastic Hydraulic Hoses | |
| Product Weight | 7.5 lb | |
| Product Width | .31 in | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | 37AL Series | |
| Tube material | Polyester | |
| Tube wall thickness | .31 in | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -65 °F |