37AL-06005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose
Recommended replacement: 37AL-06-500RC, 3TR7N-06-250BX
37AL-06005
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | suitable for use with petrolium and water based fluides |
| Bend radius - min | 2 in |
| Burst pressure | 9000 Psi |
| Certification(s) | SAE 100R7SAE J517 |
| Color | Orange |
| Cover material | Polyurethane |
| Dash size | -6 |
| Inside diameter | .38 in |
| Outside diameter | .63 in |
| Product Height | .63 in |
| Product Length/Depth | 1 ft |
| Product Weight | .095 lb |
| Product Width | .63 in |
| Reinforcement material | Textile |
| Tube material | Polyester |
| Working pressure | 3000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |