Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | 37B0-04-2-MCC-006 | |
| Color | BLACKTRANSPARENT | BlackTransparent |
| Cover material | POLYESTER (PEE) | Polyester (PEE) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.26 | |
| Inside diameter (mm) | 6.58 | |
| Outside diameter (inch) | 0.51 | |
| Outside diameter (mm) | 12.98 | |
| Series | 37B0 SERIES | 37B0 Series |
| Tube material | POLYURETHANE (TPU) | Polyurethane (TPU) |