![Hose Fittings 38-190628 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213762%2FID432878032923-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
38-190628-8-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
38-190628-8-10
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .63 in |
| Compatible hoses | 2807, FC465, S-TW |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | 1 in |
| Hex Size 2 | 1.06 in |
| Hose cut-off factor | 1.46 in |
| Hose dash size | -10 |
| Inside diameter | .47 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.06 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.3 lb |
| Packaged Width | 9 in |
| Product Height | 1.06 in |
| Product Length/Depth | 2.12 in |
| Product material | Brass and Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.382 in³ |
| Product Weight | .3 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Trade Name | 190628 Series |
| UPC | 678146054265 |