
380-9220-143
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
380-9220-143
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 3 in |
| Package contents | Piston |
| Product Height | 3 in |
| Product Length/Depth | 1.75 in |
| Product Type | Cylinder Pistons |
| Product Volume | 15.75 in³ |
| Product Width | 3 in |
| Sub-brand | None |
| Trade Name | None |