Weatherhead by Danfoss
38166-02912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
38166-02912
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) 1 | Straight | |
| Angle (shape) 2 | Straight | |
| Application | Tractor to trailer lines, axle chamber lines, and tractor service lines | |
| Brand | Weatherhead by Danfoss | |
| Color | Black | |
| Compliance(s) | DOT FMVSS 106 Type AII | |
| Connection style | Crimp | |
| Cover material | EPDM | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End material 1 | Brass | |
| End material 2 | Brass | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 3/8 IN | |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials | |
| Package contents | Ready made assembly | |
| Packaged Height | .748 in | |
| Packaged Length | .748 in | |
| Packaged Volume | 16.301 in³ | |
| Packaged Weight | .631 lb | |
| Packaged Width | 29.134 in | |
| Product Height | .88 in | |
| Product Length/Depth | 29.125 in | |
| Product Type | Airbrake Hose and Tubing | |
| Product Volume | 22.554 in³ | |
| Product Weight | .63 lb | |
| Product Width | .88 in | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | None | |
| Tube material | EPDM | |
| UNSPSC | 40183100 | |
| UPC | 757522086158 |