Weatherhead by Danfoss
38166-03812
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
38166-03812
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Angle (shape) 2 | Straight |
| Application | Tractor to trailer lines, axle chamber lines, and tractor service lines |
| Brand | Weatherhead by Danfoss |
| Color | Black |
| Compliance(s) | DOT FMVSS 106 Type AII |
| Connection style | Crimp |
| Cover material | EPDM |
| End gender 1 | Male |
| End gender 2 | Male |
| End material 1 | Brass |
| End material 2 | Brass |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/8 IN |
| Feature | Light weight to improve hose flexibilityMaximum durability under harsh operating conditionsHigh quality proprietary blended nylon materials |
| Package contents | Ready made assembly |
| Packaged Height | .748 in |
| Packaged Length | .748 in |
| Packaged Volume | 21.345 in³ |
| Packaged Weight | .49 lb |
| Packaged Width | 38.15 in |
| Product Height | .88 in |
| Product Length/Depth | 38.125 in |
| Product Type | Airbrake Hose and Tubing |
| Product Volume | 29.524 in³ |
| Product Weight | .49 lb |
| Product Width | .88 in |
| Reinforcement material | Textile |
| Sub-brand | None |
| Trade Name | None |
| Tube material | EPDM |
| UNSPSC | 40183100 |
| UPC | 757522085762 |