382065-AL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
382065-AL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 6.6 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 28.07092224 l/min | |
| Frame size | V10 | |
| Front flange mounting style | Standard 2 Bolt 101-2 | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Identification | None | |
| Inlet port connections | 1 5/16-12 Straight Thread | |
| Minimum speed | 4500 RPM | |
| Model Code | V10 1S2S 11A20L | |
| Paint | None | |
| Product Height | 4.35 in | |
| Product Length/Depth | 5.8 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 129.178 in³ | |
| Product Weight | 15 lb | |
| Product Width | 5.12 in | |
| Ring size | 2 | |
| Seal material | Buna-N | |
| Shaft rotation | Left | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |