SPRING
386660
Tools386660 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length in | 2.480 |
| Product length mm | 62.992 |
| Product width in | 0.760 |
| Product width mm | 19.304 |