387482-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
387482-3
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 11 |
| Displacement | 29.7 cm³/rev |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
| Flow rate | 76.27968 l/min |
| Frame size | V20 |
| Front flange mounting style | Standard 2 Bolt 101-2 |
| Front outlet port position (cover end view) | INLINE WITH INLET PORT |
| Front outlet port type | 1.0625-12 UN 2B SAE O-ring port (SAE #12) |
| Identification | None |
| Inlet port connections | 1.625-12 UN-2B St.Thread |
| Minimum speed | 2800 RPM |
| Model Code | V20-1S9S-3C11-R |
| Product Height | 4.79 in |
| Product Length/Depth | 7.84 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 192.274 in³ |
| Product Weight | 18 lb |
| Product Width | 5.12 in |
| Rear outlet port connections | 1.0625-12 UN-2B St.Thread |
| Ring size | 9 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Threaded With Woodruff Key |
| Special features | None |
| Sub-brand | None |
| Trade Name | V10 and V20 Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |