Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
388154
Bearing - PVH98
388154
Where to buy
Export PDF
Tools
Add to comparison
388154
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.266
Product height mm
82.956
Product length in
0.945
Product length mm
24.003
Product width in
3.266
Product width mm
82.956