Vickers by Danfoss
388276-C
V10-1P5S-11C-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Brand | Vickers by Danfoss |
Configuration | Single |
Design code | 20 |
Displacement | 16.4 cm³/rev |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 49.3275264 l/min |
Frame size | V10 |
Front flange mounting style | Standard 2 Bolt 101-2 |
Front outlet port position (cover end view) | INLINE WITH INLET PORT |
Identification | None |
Inlet port connections | 1 NPTF Thread |
Minimum speed | 3200 RPM |
Model Code | V10-1P5S-11C-20 |
Paint | None |
Product Height | 4.35 in |
Product Length/Depth | 6.05 in |
Product Type | Vane Pumps |
Product Volume | 134.746 in³ |
Product Weight | 15 lb |
Product Width | 5.12 in |
Product material | Cast Iron |
Ring size | 5 |
Seal material | Buna-N |
Shaft rotation | Left |
Shafts | Splined |
Special features | None |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 172 bar |