Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
388872
SPRING RETAINER
388872
Where to buy
Export PDF
Tools
Add to comparison
388872
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.580
Product height mm
40.132
Product length in
1.140
Product length mm
28.956
Product width in
1.580
Product width mm
40.132