Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
39055-EAA
V-AA-1-A-60-A-0-00-AF-00 -A
39055-EAA
Where to buy
Export PDF
Tools
Add to comparison
39055-EAA
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.870
Product height mm
149.098
Product length in
6.880
Product length mm
174.752
Product width in
1.750
Product width mm
44.450