39055-EBB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
39055-EBB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Automatic bucket levelingRated pressure up to 3,500 psi (240 bar)Flow rating up to 20 gal/min (75.5 L/min) | |
| Maximum Flow Rate | 76 l/min | |
| Maximum Pressure Rating | 275 bar | |
| Model Code | VAA1A48L000CD00A | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 76 l/min | |
| Ports | SAE | |
| Pressure Rating | 240 bar | |
| Product material | Cast Iron | |
| Product Type | Self-leveling Valves | |
| Sub-brand | None | |
| Trade Name | VAA Series | |
| Unit type | Mobile Directional Valves | |
| Work Ports | 14 UNF (SAE-10) |