39055-EBP
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
39055-EBP
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Feature | Automatic bucket levelingRated pressure up to 3,500 psi (240 bar)Flow rating up to 20 gal/min (75.5 L/min) | |
| Maximum Flow Rate | 76 l/min | |
| Maximum Pressure Rating | 275 bar | |
| Model Code | VAA1A52AH00AU17A | |
| Mount Type | Through holes | |
| Nominal Flow Rating | 56 l/min | |
| Ports | SAE | |
| Pressure Rating | 207 bar | |
| Product material | Cast Iron | |
| Product Type | Self-leveling Valves | |
| Sub-brand | None | |
| Trade Name | VAA Series | |
| Unit type | Mobile Directional Valves | |
| Work Ports | 14 UNF (SAE-10) |