Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
39055-FHR
DUAL SELF LEVEL VALVE ASSEMBLY
39055-FHR
Where to buy
Export PDF
Tools
Add to comparison
39055-FHR
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
7.750
Product height mm
196.850
Product length in
7.260
Product length mm
184.404
Product width in
4.000
Product width mm
101.600