39055-WFM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
39055-WFM
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Feature | Inline direct-acting or pilot operated valvesHousing pressure rating up to 345 bar (5,000 psi)Flow rating up to 132.5 L/min (35 gal/min) |
| Maximum Fluid Temperature | 49 °C |
| Maximum Pressure Rating | 175 bar |
| Model Code | RM308P30010 |
| Mount Type | Through holes |
| Nominal Flow Rating | 30 l/min |
| Product Type | Relief Valves |
| Product Weight | 2.5 lb |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | RM Series |
| Unit type | Mobile Pressure Control Valves |