WASHER B 31 DIN125 140HV
390799
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
390799
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | STEEL 140 HV | STEEL 140 HV |
| Material | STEEL 140 HV | STEEL 140 HV |
| Remarks | N/A | |
| Standard | DIN 125, PART 1B | DIN 125, PART |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 31,000 mm | |
| Washer, Outside Diameter | 56,000 mm | |
| Washer, Thickness | 4,000 mm | |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |