PLUG
391661
Tools391661 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 5.240 |
| Product length mm | 133.096 |
| Product width in | 2.216 |
| Product width mm | 56.286 |