RING-RTNG, EXT DIN471 30.0x1.50
392134
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
392134
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 30,00 mm | |
| Characteristic | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Retainer Application | EXTERNAL | EXTERNAL |
| Ring, Thickness | 1,50 mm | |
| Size/Dimensions | L3.3XW3.3XH0.1 CM | |
| Standard | DIN 471 | DIN 471 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |