Danfoss
3922-017
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-017
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 27.9 cm³/rev | |
| Charge Pump Options | None | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control Orifice Lower Servo Diameter | .044 in | |
| Control Orifice Upper Servo Diameter | .044 in | |
| Control Supply Orifice Diameter | .044 in | |
| Design code | A | |
| Displacement | 63.66 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 255 l/min | |
| High Pressure Relief Valve Setting Port A | 379 bar | |
| High Pressure Relief Valve Setting Port B | 379 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 | |
| Maximum Input Torque | 256 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL06414R1ATTWW00MADDD0410A000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Pressure Override Setting Port A | 345 bar | |
| Pressure Override Setting Port B | 345 bar | |
| Product Height | 12.04 in | |
| Product Length/Depth | 14.96 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1532.808 in³ | |
| Product Weight | 128 lb | |
| Product Width | 8.51 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Propel | |
| Working pressure - max | 500 bar |