Danfoss
3922-022
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-022
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 21 bar | |
| Charge Pump Displacement | 13.9 cm³/rev | |
| Charge Pump Options | None | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Design code | A | |
| Displacement | 63.66 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 255 l/min | |
| High Pressure Relief Valve Setting Port A | 414 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Maximum Input Torque | 256 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL06414R3BUU0002SE00001D0A000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Product Height | 10.79 in | |
| Product Length/Depth | 14.384 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1350.269 in³ | |
| Product Weight | 128 lb | |
| Product Width | 8.7 in | |
| Shaft rotation | Right | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Quiet Valve Plate | |
| Working pressure - max | 500 bar |