Danfoss
3922-039
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-039
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pressure Relief Valve Setting | 21 bar |
| Charge Pump Displacement | 27.9 cm³/rev |
| Charge Pump Options | Remote Filter Ports |
| Charge Pump Special Features | None |
| Configuration | Single |
| Control Orifice Lower Servo Diameter | .057 in |
| Control Orifice Upper Servo Diameter | .057 in |
| Control Supply Orifice Diameter | .057 in |
| Design code | A |
| Displacement | 63.66 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready |
| Flow at Rated Speed and PSI | 255 l/min |
| High Pressure Relief Valve Setting Port A | 379 bar |
| High Pressure Relief Valve Setting Port B | 448 bar |
| Identification | Standard |
| Main Port Orientation | Radial |
| Main Port(s) | [1.00] - Code 61 Per SAE J518 |
| Maximum Input Torque | 256 Nm |
| Minimum Working Pressure | 430 bar |
| Model Code | ACL06414R0ATTWW00HAGGG04FAA000A |
| Mounting Flange Location | Standard J744 |
| Paint | Primer Blue Per Spec 209-13Cd |
| Pressure Override Setting Port A | 345 bar |
| Product Height | 12.04 in |
| Product Length/Depth | 14.96 in |
| Product Type | Heavy Duty Closed Circuit Pump |
| Product Volume | 1532.808 in³ |
| Product Weight | 128 lb |
| Product Width | 8.51 in |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | Series 2 |
| Type | Variable Displacement |
| Valve Plate | Standard, V-Groove |
| Working pressure - max | 500 bar |