Danfoss
3922-092
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-092
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 24 bar | |
| Charge Pump Displacement | 13.9 cm³/rev | |
| Charge Pump Options | Remote Filter Ports | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control | Hydraulic Remote Control With 5-15 Bar [73-218 PSI] | |
| Control Orifice Lower Servo Diameter | .102 in | |
| Control Orifice Upper Servo Diameter | .102 in | |
| Control Supply Orifice Diameter | .052 in | |
| Design code | A | |
| Design type | None | |
| Displacement | 54.34 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 255 l/min | |
| High Pressure Relief Valve Setting Port A | 379 bar | |
| High Pressure Relief Valve Setting Port B | 448 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Maximum Input Torque | 265 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL05514L0BTTWW00HAFMM011AC0F0A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Rust Preventative Spray | |
| Pressure Override Setting Port A | 345 bar | |
| Pressure Override Setting Port B | 345 bar | |
| Product Height | 9.6 in | |
| Product Length/Depth | 14.384 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1175.115 in³ | |
| Product Weight | 128 lb | |
| Product Width | 8.51 in | |
| Shaft rotation | Left | |
| Special Pump Assembly Features | None | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Standard, V-Groove | |
| Working pressure - max | 500 bar |