Danfoss
3922-103
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-103
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pressure Relief Valve Setting | 24 bar | |
| Charge Pump Displacement | 13.9 cm³/rev | |
| Charge Pump Options | Remote Filter Ports | |
| Charge Pump Special Features | None | |
| Configuration | Single | |
| Control | Hydraulic Remote Control With 5-15 Bar [73-218 PSI] | |
| Control Orifice Lower Servo Diameter | .102 in | |
| Control Orifice Upper Servo Diameter | .102 in | |
| Control Supply Orifice Diameter | .052 in | |
| Design code | A | |
| Design type | None | |
| Displacement | 54.34 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Proven reliability in demanding applicationsMultiple control optionsPro-FX ready | |
| Flow at Rated Speed and PSI | 255 l/min | |
| High Pressure Relief Valve Setting Port A | 379 bar | |
| High Pressure Relief Valve Setting Port B | 448 bar | |
| Identification | Standard | |
| Main Port Orientation | Radial | |
| Main Port(s) | [1.00] - Code 62 Per SAE J518 | |
| Maximum Input Torque | 265 Nm | |
| Minimum Working Pressure | 430 bar | |
| Model Code | ACL05503L0BTTWW00HAFMM01FAC000A | |
| Mounting Flange Location | Standard J744 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Pressure Override Setting Port A | 345 bar | |
| Pressure Override Setting Port B | 345 bar | |
| Product Height | 9.6 in | |
| Product Length/Depth | 15.2 in | |
| Product Type | Heavy Duty Closed Circuit Pump | |
| Product Volume | 1241.779 in³ | |
| Product Weight | 128 lb | |
| Product Width | 8.51 in | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | Series 2 | |
| Type | Variable Displacement | |
| Valve Plate | Standard, V-Groove | |
| Working pressure - max | 500 bar |