Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
3922-170
PUMP-VAR DISP, S2PV064 CW
3922-170
Tools
Add to comparison
Add to comparison
3922-170
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
10.790
Product height mm
274.066
Product length in
14.384
Product length mm
365.354
Product width in
8.700