
PUMP-VAR DISP, S2PV064 CW, A
3922-207
Model code: A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3922-207
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AUXILIARY MOUNTING | 1 | None |
| Brand | DANFOSS | Danfoss |
| Charge pump displacement | 4 | 27.9 cm3/r [1.70 in3/r] (models 054-105) |
| Charge pump options | A | Remote filter ports |
| Charge pump special features | 0 | No charge pump special features |
| Control | ED | Electronic proportional control 24 volt DC without electronic driver |
| Control orifice lower servo S1 | D | 1.12 [.044] diameter |
| Control orifice upper servo S2 | D | 1.12 [.044] diameter |
| Control special features | 0 | None |
| Control supply orifice P | D | 1.12 [.044] diameter |
| CPRV setting | C | 24 bar [348.1 lbf/in2] |
| Design code | A | Design code A |
| Displacement | 064 | 63.66 cm3/r [3.885 in3/r] at 18 deg |
| Flow rate gpm | 70.0 | |
| Flow rate LPM | 264.8 | |
| HPRV setting port A | G | 241 bar [3500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| HPRV setting port B | G | 241 bar [3500 lbf/in2] with 2 bar [29 lbf/in2] check valve spring |
| Identification | 0 | Standard |
| INPUT ROTATION | R | Clockwise (Righthand) |
| Input shaft | 29 | 27 tooth 24/48 pitch spline, for rear pump of tandem, mates to 54cc, 64cc or 75cc front pump with integral C-PAD without chargepump (054cc,64ccc 75cc ONLY) |
| Main ports | A | 25.4 [1.00] - code 62 PER SAE J518 (opposite side ports) |
| Maximum output speed | 4160 | |
| Maximum temperature C | 82.20 | |
| Maximum temperature F | 180.00 | |
| Model Code 1 | A | |
| Mounting flange | 4-BOLT-C | 4-BOLT-C |
| Output torque lbf*in | 2164.1 | |
| Output torque n*m | 244.5 | |
| PAINT | 0 | Painted primer blue |
| Press override setting port A | G | 207 bar [3000 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Press override setting port B | G | 207 bar [3000 lbf/in2] adjustable range 103 -276 bar [1500-4000 lbf/in2] |
| Product height in | 10.790 | |
| Product height mm | 274.066 | |
| Product length in | 14.384 | |
| Product length mm | 365.354 | |
| Product series | ACL | Hydrostatic heavy duty variable pump (Series 2) |
| Product width in | 8.700 | |
| Special pump features | 12 | Rear pump unit for tandem assembly (no shaft seal) |
| VALVE PLATE | 0 | V-Groove |
| Working pressure bar | 241 | |
| Working pressure psi | 3500 |