Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 22,00 mm | |
| Characteristic | N/A | |
| Describes displacement | N/A | |
| Describes the design | N/A | |
| Double Seal Lip | N/A | |
| factor used for pricing | N/A | |
| leading prod price dependency | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Retainer Application | INTERNAL | INTERNAL |
| Ring, Thickness | 1,00 mm | |
| Size/Dimensions | L2.4XW2.4XH0.1 CM | |
| Special Length | N/A | |
| Special Thread | N/A | |
| Standard | DIN 472 | DIN 472 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |