393181-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
393181-R
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 20 |
| Displacement | 5.1 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 6.1023744 l/min |
| Frame size | VTM |
| Model Code | VTM42-20-15-20-F11-R115 |
| Paint | None |
| Product Height | 4.585 in |
| Product Length/Depth | 7.17 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 168.317 in³ |
| Product Weight | 11 lb |
| Product Width | 5.12 in |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 140 bar |