Danfoss
3933-117
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3933-117
Product specifications
Characteristic | Value |
|---|---|
| Application | Transit Mixer, Road Roller, Motor Grader, Dozer, Crane, Sweeper, Lift Truck, Tractor, Windrower, Planter, Oil & Gas, Marine |
| Brand | Danfoss |
| Control | No Control - Fixed Displacement |
| Design code | B |
| Displacement | 64 cm³/rev |
| Feature | Compact designDynamic machine controlPro-FX ready |
| Flow rate | 67.3 gal/min |
| Identification | Standard |
| Main Ports | [1.00] SAE 4-Bolt Split Flange Port, Standard Pressure Series (Code 61) |
| Maximum Speed | 5380 RPM |
| Model Code | HHD393321AB1B1M1MD0000B |
| Mounting Flange | SAE 4 Bolt C |
| Mounting Type | SAE C 4 Bolt |
| Output Shaft | 21 Tooth 16/32 Pitch Spline (Models 33-64) |
| Paint | Primer Blue |
| Product Height | 6 in |
| Product Length/Depth | 14.68 in |
| Product material | Cast Iron |
| Product Type | Heavy Duty Fixed Motor |
| Product Volume | 528.48 in³ |
| Product Weight | 37.6 lb |
| Product Width | 6 in |
| Special features | None |
| Sub-brand | None |
| Torque | 397 Nm |
| Trade Name | Series 1 |
| Working pressure | 420 bar |