Danfoss
3941-036
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3941-036
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | A | |
| Displacement | 63.66 cm³/rev | |
| Feature | Durable and efficientEngineered for demanding applicationsPro-FX ready | |
| Identification | Standard | |
| Main Ports | Rear Ports- [1.00] SAE 4-Bolt Split Flange Port, High Pressure Series (Code 62) | |
| Model Code | ACE394114LBB1H1M1MPAG00A00B0A | |
| Mounting Flange | SAE J744 | |
| Output Shaft | 14 Tooth 12/24 Pitch Spline (Models 33-64) | |
| Paint | Blue | |
| Product Height | 10.55 in | |
| Product Length/Depth | 15.56 in | |
| Product Type | Heavy Duty Variable Motor | |
| Product Volume | 1763.057 in³ | |
| Product Weight | 63.5 lb | |
| Product Width | 10.74 in | |
| Purge Relief Valve | Standard | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | Series 1 |