394973-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
394973-100
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Seal |
| Product Height | 2.01 in |
| Product Length/Depth | .327 in |
| Product material | Steel |
| Product Type | Spare Part |
| Product Volume | 1.321 in³ |
| Product Weight | .0344 lb |
| Product Width | 2.01 in |
| Sub-brand | None |
| Trade Name | V Series |