Synflex by Danfoss
3980-71920
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 10504B-106
3980-71920
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | 3630 | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .69 in | |
| Hose dash size | -4 | |
| Item type | Barbed Insert | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | .79 in | |
| Product Length/Depth | 1.76 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .959 in³ | |
| Product Width | .69 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Trade Name | 3980 Series | |
| UPC | 639789359391 |