Synflex by Danfoss
3980-82920
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3980-82920
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | 3630 | |
| Construction style | Crimp | |
| End type 1 | Barb | |
| End type 2 | Barb | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -4 | |
| Item type | Nipple | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | .25 in | |
| Product Length/Depth | 2.03 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .127 in³ | |
| Product Width | .25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 3980 Series | |
| UPC | 639789359407 |