Hose Fittings 3981-15300 (RIGHT)

SOCKET-PERM, 4T/08, CS

3981-15600


Tools

Product specifications

Characteristic
Value
Description
A dimension IN1.875
A dimension MM47.620
Angle shapeSTRAIGHTStraight
BrandSYNFLEX BY DANFOSSSynflex by Danfoss
Catalog Item3981-15600
Construction StyleCRIMPCrimp
Finish platingDURA-KOTEDura-Kote
Inside diameter IN0.860
Inside diameter MM21.840
Product height in1.000
Product height mm25.400
Product length in1.870
Product length mm47.498
Product materialCARBON STEELCarbon steel
Product width in1.000
Product width mm25.400

General specifications

Characteristic
Value
EAN/UPC678146085634